SBAS945B February 2022 – December 2024 AMC23C14
PRODUCTION DATA
Table 7-3 lists the parameters for the application example in Figure 7-1.
PARAMETER | VALUE |
---|---|
High-side supply voltage | 3 V to 27 V |
Low-side supply voltage | 2.7 V to 5.5 V |
Shunt-resistor value | 10 mΩ |
Linear input voltage range of the AMC1300B | ±250 mV |
Maximum peak motor current | ±25 A |
Overcurrent detection threshold | ±20 A |
Short-circuit current detection threshold | ±30 A |