SBASAQ0A March 2023 – December 2024 AMC23C15-Q1
PRODUCTION DATA
Figure 7-2 shows the typical response of the AMC23C15-Q1 to a bipolar, triangular input waveform with an amplitude of 140mVPP. OUT1 switches when VIN crosses the ±50mV level determined by the REF pin voltage that is biased to 50mV in this example. OUT2 switches when VIN crosses the ±60mV level determined by the fixed internal reference value.
The integrated LDO of the AMC23C15-Q1 greatly relaxes the power-supply requirements on the high-voltage side and allows powering the device from non-regulated transformer, charge pump, and bootstrap supplies. As given by the following images, the internal LDO provides a stable operating voltage to the internal circuitry, allowing the trip thresholds to remain mostly undisturbed even at ripple voltages of 2VPP and higher.