SBASAQ0 March 2023 AMC23C15-Q1
PRODUCTION DATA
Table 8-1 lists the parameters for the application example in Figure 8-1.
PARAMETER | VALUE |
---|---|
High-side supply voltage | 3 V to 25 V |
Low-side supply voltage | 2.7 V to 5.5 V |
Shunt-resistor value | 1 mΩ |
Overcurrent detection threshold | ±25 A |
Short-circuit current detection threshold | ±60 A |