SBASAQ0 March 2023 AMC23C15-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VDD1 = 25 V, VDD2 = 5.5 V | 110 | mW |
VDD1 = VDD2 = 5.5 V | 34 | |||
VDD1 = VDD2 = 3.6 V | 22 | |||
PD1 | Maximum power dissipation (high-side) | VDD1 = 25 V | 98 | mW |
VDD1 = 5.5 V | 21 | |||
VDD1 = 3.6 V | 14 | |||
PD2 | Maximum power dissipation (low-side) | VDD2 = 5.5 V | 12 | mW |
VDD2 = 3.6 V | 8 |