4 Revision History
Changes from Revision * (July 2020) to Revision A (May 2021)
- Changed Features section: changed Offset voltage and
Offset drift sub-bullets of Low DC errors bullet, rearranged
bulletsGo
- Changed target application from
Isolated voltage sensing to Isolated shunt-based current sensing in
Applications sectionGo
- Changed Pin Configuration and Functions
sectionGo
- Changed Absolute Maximum Ratings: changed max for DIAG pin from 5.5 V to 6.5 VGo
- Changed overvoltage category for rated mains voltage ≤ 600 V from I-IV to I-III and for rated mains voltage ≤1000 V from I-III to I-IIGo
- Changed output bandwidth (BW) (min) from 250 kHz to 290 kHzGo
- Corrected Isolation Capacitor Lifetime Projection Working
voltage from 1000V to 1200VGo
- Changed Insulation Characteristics Curves
sectionGo
- Changed Typical Characteristics section. Removed histograms,
editorial changes.Go
- Changed Functional Block Diagram figureGo
- Changed Analog InputsectionGo
- Changed Data Isolation Channel Signal Transmission
sectionGo
- Changed Analog Output sectionGo
- Changed Isolated DC/DC
ConvertersectionGo
- Changed Diagnostic Output section: added DIAG Output Under
Different Operating Conditions figureGo
- Deleted last sentence from Application Information
sectionGo
- Changed Typical Application section: changed The AMC3301-Q1 in an OBC Application figureGo
- Changed Input Filter Design section: changed Differential
Input Filter figureGo
- Added Differential to Single-Ended Output Conversion
sectionGo
- Changed Step Response of the AMC3301-Q1
figureGo
- Changed What to Do and What Not to DosectionGo
- Changed Power Supply Recommendations section: changed nominal
value in the first sentence from 3.3 V (or 5 V) ± 10 V to 3.3 V or 5
V, changed primary-side to low-side, seconday-side
to high-side, and Decoupling the AMC3301-Q1
figureGo
- Updated Layout Guidelines section: Corrected pin names from
IIN to INNGo
- Changed Recommended Layout of the AMC3301-Q1
figureGo