SBASB01 August 2024 AMC3306M05-Q1
PRODUCTION DATA
The AMC3306M05-Q1 requires a single 3.3V or 5V supply on the low side. The high-side supply is internally generated by an integrated DC/DC converter as explained in the Isolated DC/DC Converter section.
The ground reference (HGND) is derived from the terminal of the shunt resistor connected to the negative input (INN) of the AMC3306M05-Q1. If using a four-pin shunt, connect the inputs of the AMC3306M05-Q1 to the sense terminals of the shunt. Route the ground connection as a separate trace to the shunt to minimize offset and improve accuracy. See the Layout section for more details.