SBASB00 August 2024 AMC3306M25-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DCDC_OUT | Power | High-side output of the DC/DC converter; connect this pin to the HLDO_IN pin.(1) |
2 | DCDC_HGND | High-side power ground | High-side ground reference for the DC/DC converter; connect this pin to the HGND pin. |
3 | HLDO_IN | Power | Input of the high-side LDO; connect this pin to the DCDC_OUT pin.(1) |
4 | NC | — | No internal connection. Connect this pin to the high-side ground or leave unconnected (floating). |
5 | HLDO_OUT | Power | Output of the high-side LDO.(1) |
6 | INP | Analog input | Noninverting analog input. Make sure INP or INN has a DC current path to HGND to define the common-mode input voltage.(2) |
7 | INN | Analog input | Inverting analog input. Make sure INP or INN has a DC current path to HGND to define the common-mode input voltage.(2) |
8 | HGND | High-side signal ground | High-side analog signal ground; connect this pin to the DCDC_HGND pin. |
9 | GND | Low-side signal ground | Low-side analog signal ground; connect this pin to the DCDC_GND pin. |
10 | DOUT | Digital output | Modulator data output. |
11 | CLKIN | Digital input | Modulator clock input with an internal pulldown resistor (typical value: 1.5MΩ). |
12 | VDD | Low-side power | Low-side power supply.(1) |
13 | LDO_OUT | Power | Output of the low-side LDO; connect this pin to the DCDC_IN pin. Do not load the output of the LDO with external circuitry.(1) |
14 | DIAG | Digital output | Active-low, open-drain status indicator output. Connect this pin to the pullup supply (for example, VDD) using a resistor or leave this pin floating if not used. |
15 | DCDC_GND | Low-side power ground | Low-side ground reference for the DC/DC converter; connect this pin to the GND pin. |
16 | DCDC_IN | Power | Low-side input of the DC/DC converter; connect this pin to the LDO_OUT pin.(1) |