SBASB00 August 2024 AMC3306M25-Q1
PRODUCTION DATA
The AMC3306M25-Q1 offers a fully integrated, isolated DC/DC converter with the following components(see the Functional Block Diagram section):
The DC/DC converter uses a spread-spectrum clock generation technique to reduce the spectral density of the electromagnetic radiation. The resonator frequency is synchronized to the ΔΣ modulator operation to minimize interference with data transmission and support high analog performance of the device.
The architecture of the DC/DC converter is optimized to drive the high-side circuitry of the AMC3306M25-Q1. The DC/DC converter sources up to IH of additional DC current to power an optional active filter, preamplifier, or isolated comparator (such as the AMC23C12-Q1). As shown in Figure 6-6, IH is specified up to an ambient temperature of 85°C and derates linearly at higher temperatures.