SBASB00 August 2024 AMC3306M25-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tH | DOUT hold time after rising edge of CLKIN | CLOAD = 15pF | 3.5 | ns | ||
tD | Rising edge of CLKIN to DOUT valid delay | CLOAD = 15pF; CLKIN 50% to DOUT 10% / 90% | 15 | ns | ||
tr | DOUT rise time | 10% to 90%, 3.0V ≤ VDD ≤ 3.6V, CLOAD = 15pF | 2.5 | 6 | ns | |
10% to 90%, 4.5V ≤ VDD ≤ 5.5V, CLOAD = 15pF | 3.2 | 6 | ||||
tf | DOUT fall time | 10% to 90%, 3.0V ≤ VDD ≤ 3.6V, CLOAD = 15pF | 2.2 | 6 | ns | |
10% to 90%, 4.5V ≤ VDD ≤ 5.5V,CLOAD = 15pF | 2.9 | 6 |