SBASAQ5A june 2023 – august 2023 AMC3311
PRODUCTION DATA
The AMC3311 provides a differential analog output on the OUTP and OUTN pins. For input voltages VIN in the range from –0.1 V to 2 V, the device provides a linear response with a nominal gain of 1. For example, for an input voltage of 2 V, the differential output voltage (VOUTP – VOUTN) is 2 V. At zero input (IN shorted to HGND), both pins output the same common-mode output voltage VCMout, as specified in the Electrical CharacteristicsElectrical CharacteristicsElectrical Characteristics table. For input voltages greater than 2 V but less than approximately 2.5 V, the differential output voltage continues to increase but with reduced linearity performance. The outputs saturate at a differential output voltage of VCLIPout, as shown in Figure 7-2, if the input voltage exceeds the VClipping value.
The AMC3311 provides a fail-safe output that simplifies diagnostics on a system level. The fail-safe output is active when the integrated DC/DC converter or high-side LDO do not deliver the required supply voltage for the high-side of the device. Figure 7-3 and Figure 7-4 show the fail-safe output of the AMC3311, which is a negative differential output voltage value that does not occur under normal operating conditions. Use the maximum VFAILSAFE voltage specified in the Electrical CharacteristicsElectrical CharacteristicsElectrical Characteristics table as a reference value for the fail-safe detection on a system level.