SBASAQ5A june 2023 – august 2023 AMC3311
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUT | ||||||
RIN | Input resistance | TA = 25℃ | 1 | GΩ | ||
IIB | Input bias current | IN = HGND, TA = 25℃ | –15 | 3.5 | 15 | nA |
TCIIB | Input bias current drift(1) | ±12 | pA/°C | |||
CIN | Input capacitance | fIN = 275 kHz | 7 | pF | ||
ANALOG OUTPUT | ||||||
Nominal gain | 1 | V/V | ||||
VCMout | Common-mode output voltage | 1.39 | 1.44 | 1.49 | V | |
VCLIPout | Clipping differential output voltage | VOUT = (VOUTP – VOUTN); VIN > VClipping |
2.49 | V | ||
VFAILSAFE | Failsafe differential output voltage | VOUT = (VOUTP – VOUTN); VDCDC_OUT ≤ VDCDCUV, or VHLDO_OUT ≤ VHLDOUV |
–2.6 | –2.5 | V | |
BW | Output bandwidth | 220 | 275 | kHz | ||
ROUT | Output resistance | On OUTP or OUTN | 0.2 | Ω | ||
Output short-circuit current | On OUTP or OUTN, sourcing or sinking, IN = HGND, outputs shorted to either GND or VDD | 14 | mA | |||
CMTI | Common-mode transient immunity | 85 | 135 | kV/µs | ||
ACCURACY | ||||||
VOS | Input offset voltage(1)(2) | TA = 25°C, IN = HGND | –1 | ±0.1 | 1 | mV |
TCVOS | Input offset thermal drift(1)(2)(4) | –10 | ±3 | 10 | µV/°C | |
EG | Gain error | TA = 25°C | –0.2% | ±0.05% | 0.2% | |
TCEG | Gain error drift(1)(5) | –40 | ±5 | 40 | ppm/°C | |
Nonlinearity | –0.02% | ±0.01% | 0.02% | |||
Nonlinearity thermal drift | 1 | ppm/°C | ||||
SNR | Signal-to-noise ratio | VIN = 2 VPP, VIN > 0 V, fIN = 1 kHz, BW = 10 kHz, 10 kHz filter |
75.5 | 78.4 | dB | |
VIN = 2 VPP, VIN > 0 V, fIN = 10 kHz, BW = 100 kHz, 1 MHz filter |
67.5 | |||||
THD | Total harmonic distortion(3) | VIN = 2 Vpp, VIN > 0 V, fIN = 10 kHz, BW = 100 kHz |
–80.6 | dB | ||
Output noise | IN = HGND, BW = 100 kHz | 250 | µVRMS | |||
PSRR | Power-supply rejection ratio(2) | VDD from 3.0 V to 5.5 V, at DC | –85 | dB | ||
IN = HGND, VDD from 3.0 V to 5.5 V, 10-kHz, 100-mV ripple |
–70 | |||||
POWER SUPPLY | ||||||
IDD | Low-side supply current | No external load on HLDO | 28.5 | 41 | mA | |
4 mA external load on HLDO | 36.5 | 49 | mA | |||
VDDUV | VDD analog undervoltage detection threshold | VDD rising | 2.9 | V | ||
VDD falling | 2.8 | |||||
VDDPOR | VDD digital reset threshold | VDD rising | 2.5 | V | ||
VDD falling | 2.4 | |||||
VDCDC_OUT | DC/DC output voltage | DCDC_OUT to HGND | 3.1 | 3.4 | 4.65 | V |
VDCDCUV | DC/DC output undervoltage detection threshold voltage | DCDC output falling | 2.1 | 2.25 | V | |
VHLDO_OUT | High-side LDO output voltage | HLDO to HGND, no external load | 3 | 3.2 | 3.4 | V |
HLDO to HGND, 4 mA external load, VDD > 3.6 V | 3 | 3.2 | 3.4 | |||
VHLDOUV | High-side LDO output undervoltage detection threshold voltage | HLDO output falling | 2.4 | 2.6 | V | |
IH | High-side supply current for auxiliary circuitry | 3 V ≤ VDD < 3.6 V, load connected from HLDO_OUT to HGND, non-switching | 1 | mA | ||
3.6 V ≤ VDD ≤ 5.5 V, load connected from HLDO_OUT to HGND, non-switching | 4.0 | |||||
tAS | Analog settling time | VDD step to 3.0 V, to OUTP and OUTN valid, 0.1% settling | 0.6 | 1.1 | ms |