SBAS475A June 2009 – January 2023 AMC6821-Q1
PRODUCTION DATA
The AMC6821-Q1 is an intelligent temperature monitor and pulse-width modulation (PWM) fan controller. It is designed for noise-sensitive or power-sensitive applications that require active system cooling. Using either a low-frequency or a high-frequency PWM signal, this device can simultaneously drive a fan, monitor remote sensor diode temperatures, and measure and control the fan speed so that it operates with minimal acoustic noise at the lowest possible speed.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
AMC6821-Q1 | SSOP (16) | 4.90 mm × 3.90 mm |