SBAS475A June 2009 – January 2023 AMC6821-Q1
PRODUCTION DATA
PWM frequency and duty cycle are programmable. The value of the DCY Register defines the duty cycle: it has 8-bit resolution, 1LSB corresponding to 1/255 (0.392%). Writing 0x00 sets the duty cycle to 0%; writing 0xFF sets the duty cycle to 100%.
PWM frequency has two ranges: the high range is from 1kHz to 40kHz, and the low range is from 10Hz to 94Hz. The PWM-MODE pin status determines which range is selected. When the PWM-MODE pin is tied to ground, the high range is selected. Otherwise, the low range is selected. Bits [PWM2:PWM0] in the Fan Characteristics Register define the frequency; see Table 8-2. The resolution of the PWM waveform period is 0.312μs, corresponding to a 3.2MHz clock. The default value after power-on is 30Hz when the low range is selected, or 25kHz when the high range is selected.
PWM2 | PWM1 | PWM0 | PWM FREQUENCY |
---|---|---|---|
When the PWM-MODE Pin is Floating or Tied to VDD | |||
0 | 0 | 0 | 10Hz |
0 | 0 | 1 | 15Hz |
0 | 1 | 0 | 23Hz |
0 | 1 | 1 | 30Hz (default) |
1 | 0 | 0 | 38Hz |
1 | 0 | 1 | 47Hz |
1 | 1 | 0 | 62Hz |
1 | 1 | 1 | 94Hz |
When the PWM-MODE Pin is Tied to GND | |||
0 | 0 | 0 | 1kHz |
0 | 0 | 1 | 10kHz |
0 | 1 | 0 | 20kHz |
0 | 1 | 1 | 25kHz (default) |
1 | 0 | 0 | 30kHz |
1 | 0 | 1 | 40kHz |
1 | 1 | 0 | 40kHz |
1 | 1 | 1 | 40kHz |