SBAS475A June 2009 – January 2023 AMC6821-Q1
PRODUCTION DATA
To prevent the system from being tied up while servicing interrupts, it is recommend to handle the SMBALERT interrupt in this manner:
Individual interrupts can be masked by clearing the corresponding interrupt enable bit in the configuration registers to prevent SMBALERT interrupts. Note that masking an interrupt source only prevents the SMBALERT pin output from being asserted; the appropriate status bit gets set as normal.