SBAS475A June 2009 – January 2023 AMC6821-Q1
PRODUCTION DATA
The AMC6821-Q1 communicates through the serial system management bus (SMBus). The AMC6821-Q1 is connected to this bus as a slave device, under the control of a bus master. The AMC6821-Q1 has a 7-bit serial bus address that is programmable by properly connecting the address pins A0 and A1. Table 8-4 shows the selection of the AMC6821-Q1 slave address. The address selection pins should be either tied directly to VDD or GND. For the NC condition, they should be unconnected with minimum trace capacitance. Note that the address is checked only on a reset or power-up condition.
A0 | A1 | ADDRESS |
---|---|---|
GND | GND | 0011000 |
NC | GND | 0011010 |
VDD | GND | 0011001 |
GND | NC | 0101100 |
NC | NC | 0101110 |
VDD | NC | 0101101 |
GND | VDD | 1001100 |
NC | VDD | 1001110 |
VDD | VDD | 1001101 |