SBAS475A June 2009 – January 2023 AMC6821-Q1
PRODUCTION DATA
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
TACH-SETTING7 | TACH-SETTING6 | TACH-SETTING5 | TACH-SETTING4 | TACH-SETTING3 | TACH-SETTING2 | TACH-SETTING1 | TACH-SETTING0 |
Bit 7 (MSB) | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 (LSB) |
---|---|---|---|---|---|---|---|
TACH-SETTING15 | TACH-SETTING14 | TACH-SETTING13 | TACH-SETTING12 | TACH-SETTING11 | TACH-SETTING10 | TACH- SETTING9 | TACH- SETTING8 |
Bits [TACH-SETTING15:TACH-SETTING0] represent the period of the fan revolution (in the number of clock pulses counted during one revolution), which is equal to the reciprocal of the target fan speed. Refer to the Fan Speed Measurement section. Software writes this register to set the target RPM in the Software-RPM Control mode. When the TACH-MODE bit (bit 1, 0x02) is cleared ('0'), the TACH setting must be not greater than the value corresponding to the RPM for a 30% duty cycle. When the TACH mode is equal to '1', the TACH setting must be not greater than the value corresponding to the allowed minimum RPM at which the fan properly runs.