SLAS986D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AVSS DETECTOR | ||||||
AVSS threshold detector (AVSSTH) | –3.5 | –1.5 | V | |||
DIGITAL LOGIC: GPIO | ||||||
High-level input voltage | IOVDD = 1.8 to 5.5 V | 0.7 × IOVDD | V | |||
Low-level input voltage | IOVDD = 1.8 V | 0.45 | V | |||
IOVDD = 2.7 to 5.5 V | 0.3 × IOVDD | |||||
Low-level output voltage | IOVDD = 1.8 V, I(LOAD) = –2 mA | 0.4 | V | |||
IOVDD = 5.5 V, I(LOAD) = –5 mA | 0.4 | |||||
Input impedance | To IOVDD | 48 | kΩ | |||
DIGITAL LOGIC: ALL EXCEPT GPIO | ||||||
High-level input voltage | IOVDD = 1.8 to 5.5 V | 0.7 × IOVDD | V | |||
Low-level input voltage | IOVDD = 1.8 V | 0.45 | V | |||
IOVDD = 2.7 to 5.5 V | 0.3 × IOVDD | V | ||||
High-level output voltage | I(LOAD) = –1 mA | IOVDD – 0.4 | V | |||
Low-level output voltage | I(LOAD) = 1 mA | 0.4 | V | |||
High impedance leakage | ±5 | µA | ||||
High impedance output capacitance | 10 | pF | ||||
POWER REQUIREMENTS | ||||||
IAVDD | AVDD supply current | No DAC load, all DACs at 800h code and ADC at the fastest auto conversion rate | 6 | 13.5 | mA | |
IAVCC | AVCC supply current | 7.5 | 13.5 | |||
IAVSS | AVSS supply current | –13.5 | –5 | |||
IAVEE | AVEE supply current | –3.5 | –1.75 | |||
IDVDD | DVDD supply current | 1 | 3 | |||
IIOVDD | IOVDD supply current | 1.5 | 15 | µA | ||
Power consumption | 215 | mW | ||||
IAVDD | AVDD supply current | Power-down mode | 2.5 | 5 | mA | |
IAVCC | AVCC supply current | 1 | 2.5 | |||
IAVSS | AVSS supply current | –5 | -3 | |||
IAVEE | AVEE supply current | –3 | –1.75 | |||
IDVDD | DVDD supply current | 0.75 | 1.5 | |||
IIOVDD | IOVDD supply current | 1.5 | 15 | µA | ||
Power consumption | 90 | mW |