SLASF16 November   2021 AMC7924

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  5. 5Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • 24 monotonic 12-bit DACs
    • Programmable ranges: –10 V to 0 V,
      –5 V to 0 V, 0 V to 5 V, and 0 V to 10 V
    • High current drive capability
    • Autorange detector
  • 24 inputs, 12-bit SAR ADC
    • High sample rate: 250 kSPS
    • Input ranges: 0 V to 5 V and 0 V to 2.5 V
    • Programmable out-of-range alarms
  • 6 FlexIO pins; ADC and GPIO configurable
  • Built-in sequencing features
  • Internal 2.5-V reference
  • Internal temperature sensor
    • Accuracy: ±2.5°C, maximum
    • Resolution: 0.0625°C
  • 4-wire, SPI-compatible interface
    • 1.65-V to 5.5-V operation
  • Specified temperature range: –40°C to +125°C
  • Operating temperature range: –40°C to +150°C