SLASFL7 September   2024 AMC87208

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YBF|60
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Six 16-bit current output DACs (IDACs)
    • Programmable full-scale output ranges: 250mA, 150mA, 75mA
    • IDAC1 current sink option: –60mA
  • Two 16-bit current output DACs optimized for high current generation (IDAC+)
    • IDAC internal mode with programmable full-scale ranges: 250mA, 150mA, 75mA
    • IDAC+ mode with external FET option for high current generation.
  • 12-bit, 1MSPS SAR ADC
    • IDAC voltage and current monitoring
    • IDAC+ voltage and current monitoring
    • Six external inputs
    • Flexible sequencing
  • Internal 2.5V reference: 25ppm/°C
  • Temperature fault alarms
  • Selectable SPI and I2C interfaces: 1.1V to 1.95V operation
  • Specified junction temperature: –40°C to +125°C