SLASFL7 September   2024 AMC87208

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YBF|60
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The AMC87208 is a highly integrated current-output controller optimized for optical networking applications.

The AMC87208 includes six dedicated 16-bit current-output digital-to-analog converters (IDACs), and two 16‑bit IDACs that can be configured to control high-output current generation circuits (IDAC+). The AMC87208 also includes a 12‑bit, 1MSPS analog-to-digital converter (ADC). This ADC is used for internal and external signal monitoring, and as a temperature alarm monitor. An integrated high-precision internal reference eliminates the need for an external reference in most applications.

The IDAC outputs support full-scale output ranges of 250mA, 150mA, and 75mA, as well as an output range of –60mA (sink mode) supported on IDAC1 only. The IDAC+ outputs in internal current-output mode also support full-scale output ranges of 250mA, 150mA, and 75mA. Additionally, the IDAC+ outputs can be configured to operate with an external FET and sense resistor to simplify the design of very high-current outputs.

The IDAC and IDAC+ outputs operate from independent power supplies with a 275mV minimum headroom for power-dissipation optimization.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
AMC87208YBF (DSBGA, 60)3.272mm × 3.272mm
For more information, see Section 6.
The package size (length × width) is a nominal value and includes pins, where applicable.