SPRS971D August 2016 – March 2020 AMIC110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 lists the features supported on the AMIC110 device.
FUNCTION | AMIC110 | |
---|---|---|
ARM Cortex-A8 | Yes | |
Frequency | 300 MHz | |
MIPS | 600 | |
On-chip L1 cache | 64KB | |
On-chip L2 cache | 256KB | |
Graphics accelerator (SGX530) | — | |
Hardware acceleration | — | |
Programmable real-time unit subsystem and industrial communication subsystem (PRU-ICSS) | Features including all Industrial protocols | |
On-chip memory | 128KB | |
Display options | Not supported(1) | |
General-purpose memory | 1 16-bit (GPMC, NAND flash, NOR flash, SRAM) | |
DRAM | 1 16-bit (LPDDR-400, DDR2-532, DDR3-800) | |
Universal serial bus (USB) | 2 ports | |
Ethernet media access controller (EMAC) with 2-port switch | 10/10/1000
1 port pinned out |
|
Multimedia card (MMC) | 3 | |
Controller-area network (CAN) | 2 | |
Universal asynchronous receiver and transmitter (UART) | 6 | |
Analog-to-digital converter (ADC) | 8-ch 12-bit | |
Enhanced high-resolution PWM modules (eHRPWM) | 3 | |
Enhanced capture modules (eCAP) | 3 | |
Enhanced quadrature encoder pulse (eQEP) | Not supported(1) | |
Real-time clock (RTC) | 1 | |
Inter-integrated circuit (I2C) | 3 | |
Multichannel audio serial port (McASP) | 2 | |
Multichannel serial port interface (McSPI) | 2 | |
Enhanced direct memory access (EDMA) | 64-Ch | |
Input/output (I/O) supply | 1.8 V, 3.3 V | |
Operating temperature range | –40 to 105°C | |
DEV_FEATURE register value | 0x00FF0383 |