SPRS971D August 2016 – March 2020 AMIC110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Cpkg | Shunt capacitance of package | ZCE package | 0.01 | pF | ||
ZCZ package | 0.01 | |||||
Pxtal | The actual values of the ESR, ƒxtal, and CL should be used to yield a typical crystal power dissipation value. Using the maximum values specified for ESR, ƒxtal, and CL parameters yields a maximum power dissipation value. | Pxtal = 0.5 ESR (2 π ƒxtal CL VDDS_OSC)2 | ||||
tsX | Start-up time | 1.5 | ms |