SPRS971D August 2016 – March 2020 AMIC110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | 10 Mbps | 100 Mbps | 1000 Mbps | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
1 | tc(TXC) | Cycle time, TXC | 360 | 440 | 36 | 44 | 7.2 | 8.8 | ns | |||
2 | tw(TXCH) | Pulse duration, TXC high | 160 | 240 | 16 | 24 | 3.6 | 4.4 | ns | |||
3 | tw(TXCL) | Pulse duration, TXC low | 160 | 240 | 16 | 24 | 3.6 | 4.4 | ns |