SPRS971D August 2016 – March 2020 AMIC110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | OPP100 | OPP50 | UNIT | |||||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
1 | tc(AHCLKRX) | Cycle time, McASP[x]_AHCLKR and McASP[x]_AHCLKX | 20 | 40 | ns | |||
2 | tw(AHCLKRX) | Pulse duration, McASP[x]_AHCLKR and McASP[x]_AHCLKX high or low | 0.5P - 2.5(2) | 0.5P - 2.5(2) | ns | |||
3 | tc(ACLKRX) | Cycle time, McASP[x]_ACLKR and McASP[x]_ACLKX | 20 | 40 | ns | |||
4 | tw(ACLKRX) | Pulse duration, McASP[x]_ACLKR and McASP[x]_ACLKX high or low | 0.5R - 2.5(3) | 0.5R - 2.5(3) | ns | |||
5 | tsu(AFSRX-ACLKRX) | Setup time, McASP[x]_AFSR and McASP[x]_AFSX input valid before McASP[x]_ACLKR and McASP[x]_ACLKX | ACLKR and ACLKX int | 11.5 | 15.5 | ns | ||
ACLKR and ACLKX ext in | 4 | 6 | ||||||
ACLKR and ACLKX ext out | 4 | 6 | ||||||
6 | th(ACLKRX-AFSRX) | Hold time, McASP[x]_AFSR and McASP[x]_AFSX input valid after McASP[x]_ACLKR and McASP[x]_ACLKX | ACLKR and ACLKX int | -1 | -1 | ns | ||
ACLKR and ACLKX ext in | 0.4 | 0.4 | ||||||
ACLKR and ACLKX ext out | 0.4 | 0.4 | ||||||
7 | tsu(AXR-ACLKRX) | Setup time, McASP[x]_AXR input valid before McASP[x]_ACLKR and McASP[x]_ACLKX | ACLKR and ACLKX int | 11.5 | 15.5 | ns | ||
ACLKR and ACLKX ext in | 4 | 6 | ||||||
ACLKR and ACLKX ext out | 4 | 6 | ||||||
8 | th(ACLKRX-AXR) | Hold time, McASP[x]_AXR input valid after McASP[x]_ACLKR and McASP[x]_ACLKX | ACLKR and ACLKX int | -1 | -1 | ns | ||
ACLKR and ACLKX ext in | 0.4 | 0.4 | ||||||
ACLKR and ACLKX ext out | 0.4 | 0.4 |