SPRS971D August 2016 – March 2020 AMIC110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | OPP100 | OPP50 | UNIT | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
LOW LOAD | HIGH LOAD | LOW LOAD | HIGH LOAD | |||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
4 | tsu(SOMI-SPICLKH) | Setup time, SPI_D[x] (SOMI) valid before SPI_CLK active edge(1) | 2.29 | 3.02 | 2.29 | 3.02 | ns | |||||
5 | th(SPICLKH-SOMI) | Hold time, SPI_D[x] (SOMI) valid after SPI_CLK active edge(1) | Industrial extended temperature
(-40°C to 125°C) |
7.1 | 7.1 | 7.1 | 7.1 | ns | ||||
All other temperature ranges | 4.7 | 4.7 | 4.7 | 4.7 |