SPRS971D August 2016 – March 2020 AMIC110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | 1.8-V MODE | 3.3-V MODE | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
1 | tsu(CMDV-CLKH) | Setup time, MMC_CMD valid before MMC_CLK rising clock edge | 4.1 | 4.1 | ns | ||||||
2 | th(CLKH-CMDV) | Hold time, MMC_CMD valid after MMC_CLK rising clock edge | Industrial extended temperature
(–40°C to 125°C) |
MMC0-2 | 3.76 | 3.76 | ns | ||||
All other temperature ranges | MMC0 | 3.76 | 2.52 | ||||||||
MMC1 | 3.76 | 3.03 | |||||||||
MMC2 | 3.76 | 3.0 | |||||||||
3 | tsu(DATV-CLKH) | Setup time, MMC_DATx valid before MMC_CLK rising clock edge | 4.1 | 4.1 | ns | ||||||
4 | th(CLKH-DATV) | Hold time, MMC_DATx valid after MMC_CLK rising clock edge | Industrial extended temperature
(–40°C to 125°C) |
MMC0-2 | 3.76 | 3.76 | ns | ||||
All other temperature ranges | MMC0 | 3.76 | 2.52 | ||||||||
MMC1 | 3.76 | 3.03 | |||||||||
MMC2 | 3.76 | 3.0 |