SPRS971D August 2016 – March 2020 AMIC110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | 10 Mbps | 100 Mbps | 1000 Mbps | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
1 | tc(RXC) | Cycle time, RXC | 360 | 440 | 36 | 44 | 7.2 | 8.8 | ns | |||
2 | tw(RXCH) | Pulse duration, RXC high | 160 | 240 | 16 | 24 | 3.6 | 4.4 | ns | |||
3 | tw(RXCL) | Pulse duration, RXC low | 160 | 240 | 16 | 24 | 3.6 | 4.4 | ns | |||
4 | tt(RXC) | Transition time, RXC | 0.75 | 0.75 | 0.75 | ns |