SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
To improve module performance, decoupling capacitors are required to suppress high-frequency switching noise and to stabilize the supply voltage. A decoupling capacitor is most effective when located close to the device, because this minimizes the inductance of the circuit board wiring and interconnects.
PARAMETER | TYP | UNIT |
---|---|---|
CVDD_CORE(1) | 10.08 | μF |
CVDD_MPU(2) | 10.05 | μF |