SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Figure 5-54 shows the required placement for the device as well as the DDR3 devices. The dimensions for this figure are defined in Table 5-52. The placement does not restrict the side of the PCB on which the devices are mounted. The ultimate purpose of the placement is to limit the maximum trace lengths and allow for proper routing space.
NO. | PARAMETER | MIN | MAX | UNIT |
---|---|---|---|---|
1 | X1(2)(3)(4) | 1000 | mils | |
2 | X2(2)(3) | 600 | mils | |
3 | Y Offset(2)(3)(4) | 1500 | mils | |
4 | Clearance from non-DDR3 signal to DDR3 keepout region(5)(6) | 4 | w |