SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
TIMING CONDITION PARAMETER | LOW LOAD | HIGH LOAD | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
Input Conditions | ||||||
tr | Input signal rise time | 4 | 8 | ns | ||
tf | Input signal fall time | 4 | 8 | ns | ||
Output Condition | ||||||
Cload | Output load capacitance | 5 | 25 | pF |