SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
TIMING CONDITION PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Input Conditions | |||||
tr | Input signal rise time | 1 | 5 | ns | |
tf | Input signal fall time | 1 | 5 | ns | |
Output Condition | |||||
Cload | Output load capacitance | 3 | 30 | pF |