SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fxtal | Crystal parallel resonance frequency | Fundamental mode oscillation only | 19.2, 24.0, 25.0, or 26.0 | MHz | ||
Crystal frequency stability and tolerance | –50.0 | 50.0 | ppm | |||
CC1 | C1 capacitance | 12.0 | 24.0 | pF | ||
CC2 | C2 capacitance | 12.0 | 24.0 | pF | ||
Cshunt | Shunt capacitance | 5.0 | pF | |||
ESR | Crystal effective series resistance | fxtal = 19.2 MHz, oscillator has nominal negative resistance of 272 Ω and worst-case negative resistance of 163 Ω | 54.4 | Ω | ||
fxtal = 24.0 MHz, oscillator has nominal negative resistance of 240 Ω and worst-case negative resistance of 144 Ω | 48.0 | |||||
fxtal = 25.0 MHz, oscillator has nominal negative resistance of 233 Ω and worst-case negative resistance of 140 Ω | 46.6 | |||||
fxtal = 26.0 MHz, oscillator has nominal negative resistance of 227 Ω and worst-case negative resistance of 137 Ω | 45.3 |