SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
1 | tw(EDIO_LATCH_IN) | Pulse width, EDIO_LATCH_IN | 100.00 | ns | |
2 | tr(EDIO_LATCH_IN) | Rising time, EDIO_LATCH_IN | 1.00 | 3.00 | ns |
3 | tf(EDIO_LATCH_IN) | Falling time, EDIO_LATCH_IN | 1.00 | 3.00 | ns |
4 | tsu(EDIO_DATA_IN-EDIO_LATCH_IN) | Setup time, EDIO_DATA_IN valid before EDIO_LATCH_IN active edge | 20.00 | ns | |
5 | th(EDIO_LATCH_IN-EDIO_DATA_IN) | Hold time, EDIO_DATA_IN valid after EDIO_LATCH_IN active edge | 20.00 | ns | |
6 | tr(EDIO_DATA_IN) | Rising time, EDIO_DATA_IN | 1.00 | 3.00 | ns |
tf(EDIO_DATA_IN) | Falling time, EDIO_DATA_IN | 1.00 | 3.00 |