SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | 10 Mbps | 100 Mbps | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
1 | td(TX_CLK-TXD) | Delay time, TX_CLK high to TXD[3:0] valid | 5 | 27 | 5 | 25 | ns | ||
td(TX_CLK-TX_EN) | Delay time, TX_CLK to TX_EN valid |