SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | OPP100 | OPP50 | UNIT | ||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fbaud(baud) | Maximum programmable baud rate | 1 | 1 | Mbps | |||
1 | tw(RX) | Pulse duration, receive data bit | H - 2(1) | H + 2(1) | H + 2(1) | H + 2(1) | ns |