SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | OPP100 | OPP50 | UNIT | ||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
1 | tc(TCK) | Cycle time, TCK | 60 | 60 | ns | ||
1a | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 24 | 24 | ns | ||
1b | tw(TCKL) | Pulse duration, TCK low (40% of tc) | 24 | 24 | ns | ||
3 | tsu(TDI-TCKH) | Input setup time, TDI valid to TCK high | 3 | 3 | ns | ||
tsu(TMS-TCKH) | Input setup time, TMS valid to TCK high | 3 | 3 | ns | |||
4 | th(TCKH-TDI) | Input hold time, TDI valid from TCK high | 8 | 8 | ns | ||
th(TCKH-TMS) | Input hold time, TMS valid from TCK high | 8 | 8 | ns |