SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | 10 Mbps | 100 Mbps | 1000 Mbps | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
1 | tsu(RD-RXC) | Setup time, RD[3:0] valid before RXC high or low | 1 | 1 | 1 | ns | ||||||
tsu(RX_CTL-RXC) | Setup time, RX_CTL valid before RXC high or low | 1 | 1 | 1 | ||||||||
2 | th(RXC-RD) | Hold time, RD[3:0] valid after RXC high or low | 1 | 1 | 1 | ns | ||||||
th(RXC-RX_CTL) | Hold time, RX_CTL valid after RXC high or low | 1 | 1 | 1 | ||||||||
3 | tt(RD) | Transition time, RD | 0.75 | 0.75 | 0.75 | ns | ||||||
tt(RX_CTL) | Transition time, RX_CTL | 0.75 | 0.75 | 0.75 |