SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
---|---|---|---|
uart0_ctsn | UART Clear to Send | I | AC24, L25 |
uart0_dcdn | UART Data Carrier Detect | I | AD22 |
uart0_rtsn | UART Request to Send | O | AD24, J25 |
uart0_rxd | UART Receive Data | I | K25 |
uart0_txd | UART Transmit Data | O | J24 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
---|---|---|---|
uart1_ctsn | UART Clear to Send | IO | AD21, K22 |
uart1_dcdn | UART Clear to Send | I | AD23, B1, D14 |
uart1_dsrn | UART Request to Send | I | AE23, B2, D13 |
uart1_dtrn | UART Receive Data | O | AE24, C14, C2 |
uart1_rin | UART Transmit Data | I | AD22, C1, E16 |
uart1_rtsn | UART Request to Send | O | AE22, L22 |
uart1_rxd | UART Receive Data | IO | AB20, K21 |
uart1_txd | UART Transmit Data | IO | AC21, L21 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
---|---|---|---|
uart2_ctsn | UART Clear to Send | IO | A19, AB24, AD23 |
uart2_rtsn | UART Request to Send | O | AE24, B19, Y22 |
uart2_rxd | UART Receive Data | IO | AD22, B14, D1, D14, P23 |
uart2_txd | UART Transmit Data | IO | AE23, B13, D13, D2, T22 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
---|---|---|---|
uart3_ctsn | UART Clear to Send | IO | A17, A18, D1, H22 |
uart3_rtsn | UART Request to Send | O | B17, B18, D2, K24 |
uart3_rxd | UART Receive Data | IO | C14, C2, H25, R25 |
uart3_txd | UART Transmit Data | IO | C1, E16, G24, H24 |