SPRSP09B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
---|---|---|---|
USB0_CE | USB0 Active high Charger Enable output | A | W22 |
USB0_DM | USB0 Data minus | A | W24 |
USB0_DP | USB0 Data plus | A | W25 |
USB0_DRVVBUS | USB0 Active high VBUS control output | O | G21 |
USB0_ID | USB0 ID | A | U24 |
USB0_VBUS | USB0 VBUS | A | U23 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZDN [4] |
---|---|---|---|
USB1_CE | USB1 Active high Charger Enable output | A | U22 |
USB1_DM | USB1 Data minus | A | V25 |
USB1_DP | USB1 Data plus | A | V24 |
USB1_DRVVBUS | USB1 Active high VBUS control output | O | F25 |
USB1_ID | USB1 ID | A | U25 |
USB1_VBUS | USB1 VBUS | A | T25 |