Data at high and low temperatures are applicable only within the recommended operating free-air temperature ranges of the various devices.
Figure 1. Reference Voltage vs Free-Air Temperature
Figure 3. Cathode Current vs Cathode Voltage
Figure 5. Off-State Cathode Current
vs Free-Air Temperature
Figure 2. Reference Current vs Free-Air Temperature
Figure 4. Cathode Current vs Cathode Voltage
Figure 6. Ratio of Delta Reference Voltage to Delta Cathode Voltage vs Free-Air Temperature
Figure 7. Small-Signal Voltage Amplification
vs Frequency
Figure 9. Reference Impedance vs Frequency
Figure 11. Pulse Response
The areas under the curves represent conditions that may cause the device to oscillate. For curves B and C, R2 and V+ are adjusted to establish the initial VKA and IKA conditions, with CL = 0. VBATT and CL then are adjusted to determine the ranges of stability.
Figure 13. Stability Boundary Conditions for All ATL431LI, ATL432LI Devices Above 1 mA
A. The areas in-between the curves represent conditions that may cause the device to oscillate. For curves B, and C, R2 and V+ are adjusted to establish the initial VKA and IKA conditions, with CL = 0. VBATT and CL then are adjusted to determine the ranges of stability.
Figure 15. Stability Boundary Conditions for All ATL431LI, ATL432LI Devices Below 1 mA
Figure 8. Test Circuit for Voltage Amplification
Figure 10. Test Circuit for Reference Impedance
Figure 12. Test Circuit for Pulse Response
Figure 14. Test Circuit for Stability Boundary Conditions
Figure 16. Test Circuit for Stability Boundary Conditions