SLVSCV5E March 2015 – December 2024 ATL431 , ATL432
PRODUCTION DATA
The ATL431
and ATL432 are three-terminal adjustable
shunt regulators, with specified thermal
stability over applicable automotive, commercial, and industrial temperature ranges.
The output voltage can be set to any value between Vref (approximately
2.5V) and 36V, with two external resistors. These devices have a typical output impedance of
0.05Ω. Active output circuitry provides a very sharp turn-on characteristic, making
these devices excellent replacements for
Zener diodes in many applications, such as onboard regulation, adjustable power
supplies, and switching power supplies.
The ATL43x has > 20x improvement cathode current range over its TL43x predecessor. It also is stable with a wider range of load capacitance types and values.
ATL431 and ATL432 are the exact same parts but with different pinouts and order numbers. The ATL43x is offered in two grades, with initial tolerances (at 25°C) of 0.5%, 1%, for the B and A grade, respectively. In addition, low output drift vs temperature ensures consistent voltage regulation over the entire temperature range.
The ATL43xxI devices are characterized for operation from –40°C to +85°C, and the ATL43xxQ devices are characterized for operation from –40°C to +125°C.