SWRS188D May 2017 – December 2021 AWR1243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
FUNCTION | SIGNAL NAME | PIN NUMBER | PIN TYPE | DEFAULT PULL STATUS(1) | DESCRIPTION |
---|---|---|---|---|---|
Transmitters | TX1 | B4 | O | — | Single-ended transmitter1 o/p |
TX2 | B6 | O | — | Single-ended transmitter2 o/p | |
TX3 | B8 | O | — | Single-ended transmitter3 o/p | |
Receivers | RX1 | M2 | I | — | Single-ended receiver1 i/p |
RX2 | K2 | I | — | Single-ended receiver2 i/p | |
RX3 | H2 | I | — | Single-ended receiver3 i/p | |
RX4 | F2 | I | — | Single-ended receiver4 i/p | |
CSI2 TX | CSI2_TXP[0] | G15 | O | — | Differential data Out – Lane 0 (for CSI and LVDS debug interface) |
CSI2_TXM[0] | G14 | O | — | ||
CSI2_CLKP | J15 | O | — | Differential clock Out (for CSI and LVDS debug interface) | |
CSI2_CLKM | J14 | O | — | ||
CSI2_TXP[1] | H15 | O | — | Differential data Out – Lane 1 (for CSI and LVDS debug interface) | |
CSI2_TXM[1] | H14 | O | — | ||
CSI2_TXP[2] | K15 | O | — | Differential data Out – Lane 2 (for CSI and LVDS debug interface) | |
CSI2_TXM[2] | K14 | O | — | ||
CSI2_TXP[3] | L15 | O | — | Differential data Out – Lane 3 (for CSI and LVDS debug interface) | |
CSI2_TXM[3] | L14 | O | — | ||
HS_DEBUG1_P | M15 | O | — | Differential debug port 1 (for LVDS debug interface) | |
HS_DEBUG1_M | M14 | O | — | ||
HS_DEBUG2_P | N15 | O | — | Differential debug port 2 (for LVDS debug interface) | |
HS_DEBUG2_M | N14 | O | — | ||
Reserved Space | FM_CW_CLKOUT | B15 | O | — | Reserved Signal. Not applicable in AWR1243. |
FM_CW_SYNCOUT | D1 | ||||
FM_CW_SYNCIN1 | B1 | I | — | Reserved Signal. Not applicable in AWR1243. | |
FM_CW_SYNCIN2 | D15 | ||||
Reference clock | OSC_CLKOUT | A14 | O | — | Reference clock output from clocking subsystem after cleanup PLL. Can be used by peripheral chip in multichip cascading |
System synchronization | SYNC_OUT | P11 | O | Pull Down | Low-frequency frame synchronization signal output. Can be used by peripheral chip in multichip cascading |
SYNC_IN | N10 | I | Pull Down | Low-frequency frame synchronization signal input. This signal could also be used as a hardware trigger for frame start | |
SPI control interface from external MCU (default peripheral mode) | SPI_CS_1 | R7 | I | Pull Up | SPI chip select |
SPI_CLK_1 | R9 | I | Pull Down | SPI clock | |
MOSI_1 | R8 | I | Pull Up | SPI data input | |
MISO_1 | P5 | O | Pull Up | SPI data output | |
SPI_HOST_INTR_1 | P6 | O | Pull Down | SPI interrupt to host | |
RESERVED | R3, R4, R5, P4 | — | |||
Reset | NRESET | P12 | I | — | Power on reset for chip. Active low |
WARM_RESET(2) | N12 | IO | Open Drain | Open-drain fail-safe warm reset signal. Can be driven from PMIC for diagnostic or can be used as status signal that the device is going through reset. | |
SOP2 | P13 | I | The SOP pins are driven externally (weak drive) and the AWR device senses the state of these pins during bootup to decide the bootup mode. After boot the same pins have other functionality. [SOP2 SOP1 SOP0] = [0 0 1] → Functional SPI mode [SOP2 SOP1 SOP0] = [1 0 1] → Flashing mode [SOP2 SOP1 SOP0] = [0 1 1] → debug mode | ||
Sense on Power | SOP1 | P11 | I | — | |
SOP0 | J13 | I | |||
Safety | NERROR_OUT | N8 | O | Open Drain | Open-drain fail-safe output signal. Connected to PMIC/Processor/MCU to indicate that some severe criticality fault has happened. Recovery would be through reset. |
NERROR_IN | P7 | I | Open Drain | Fail-safe input to the device. Error output from any other device can be concentrated in the error signaling monitor module inside the device and appropriate action can be taken by firmware | |
JTAG | TMS | L13 | I | Pull Up | JTAG port for TI internal development |
TCK | M13 | I | Pull Down | ||
TDI | H13 | I | Pull Up | ||
TDO | J13 | O | — | ||
Reference oscillator | CLKP | E14 | I | — | In XTAL mode: Input for the reference crystal In External clock mode: Single ended input reference clock port |
CLKM | F14 | O | — | In XTAL mode: Feedback drive for the reference
crystal In External clock mode: Connect this port to ground | |
Band-gap voltage | VBGAP | B10 | O | — | |
Power supply | VDDIN | F13,N11,P15,R6 | POW | — | 1.2-V digital power supply |
VIN_SRAM | R14 | POW | — | 1.2-V power rail for internal SRAM | |
VNWA | P14 | POW | — | 1.2-V power rail for SRAM array back bias | |
VIOIN | R13 | POW | — | I/O supply (3.3-V or 1.8-V): All CMOS I/Os would operate on this supply. | |
VIOIN_18 | K13 | POW | — | 1.8-V supply for CMOS IO | |
VIN_18CLK | B11 | POW | — | 1.8-V supply for clock module | |
VIOIN_18DIFF | D13 | POW | — | 1.8-V supply for CSI2 port | |
Reserved | G13 | POW | — | No connect | |
VIN_13RF1 | G5,J5,H5 | POW | — | 1.3-V Analog and RF supply,VIN_13RF1 and VIN_13RF2 could be shorted on the board | |
VIN_13RF2 | C2,D2 | POW | — | ||
VIN_18BB | K5,F5 | POW | — | 1.8-V Analog baseband power supply | |
VIN_18VCO | B12 | POW | — | 1.8-V RF VCO supply | |
VSS | E5,E6,E8,E10,E11,F9,F11,G6,G7,G8,G10,H7,H9,H11,J6,J7,J8,J10,K7,K8,K9,K10,K11,L5,L6,L8,L10,R15 | GND | — | Digital ground | |
VSSA | A1,A3,A5,A7,A9,A15,B3,B5,B7,B9,B13,B14,C1,C3,C4,C5,C6,C7,C8,C9,C15,E1,E2,E3,E13,E15,F3,G1,G2,G3,H3,J1,J2,J3,K3,L1,L2,L3, M3,N1,N2,N3,R1 | GND | — | Analog ground | |
Internal LDO output/inputs | VOUT_14APLL | A10 | O | — | |
VOUT_14SYNTH | A13 | O | — | ||
VOUT_PA | A2,B2 | IO | — | When internal PA LDO is used this pin provides the output voltage of the LDO. When the internal PA LDO is bypassed and disabled 1V supply should be fed on this pin. This is mandatory in 3TX simultaneous use case. | |
External clock out | PMIC_CLK_OUT | P13 | O | — | Dithered clock input to PMIC |
MCU_CLK_OUT | N9 | O | — | Programmable clock given out to external MCU or the processor | |
General-purpose I/Os | GPIO[0] | N4 | IO | Pull Down | General-purpose IO |
GPIO[1] | N7 | IO | Pull Down | General-purpose IO | |
GPIO[2] | N13 | IO | Pull Down | General-purpose IO | |
QSPI for Serial Flash | QSPI_CS | P8 | O | Pull Up | Chip-select output from the device. Device is a controller connected to serial flash peripheral. |
QSPI_CLK | R10 | O | Pull Down | Clock output from the device. Device is a controller connected to serial flash peripheral. | |
QSPI[0] | R11 | IO | Pull Down | Data IN/OUT | |
QSPI[1] | P9 | IO | Pull Down | Data IN/OUT | |
QSPI[2] | R12 | IO | Pull Up | Data IN/OUT | |
QSPI[3] | P10 | IO | Pull Up | Data IN/OUT | |
Flash programming and RS232 UART | RS232_TX | N6 | O | Pull Down | UART pins for programming external flash |
RS232_RX | N5 | I | Pull Up | ||
Test and Debug output for preproduction phase. Can be pinned out on production hardware for field debug | Analog Test1 | P1 | IO | — | Internal test signal |
Analog Test2 | P2 | IO | — | Internal test signal | |
Analog Test3 | P3 | IO | — | Internal test signal | |
Analog Test4 | R2 | IO | — | Internal test signal | |
ANAMUX | C13 | IO | — | Internal test signal | |
VSENSE | C14 | IO | — | Internal test signal |