SWRS188D May 2017 – December 2021 AWR1243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The AWR1243 device is an integrated single-chip FMCW transceiver capable of operation in the 76- to 81-GHz band. The device enables unprecedented levels of integration in an extremely small form factor. AWR1243 is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the automotive space.
The AWR1243 device is a self-contained FMCW transceiver single-chip solution that simplifies the implementation of Automotive Radar sensors in the band of 76 to 81 GHz. It is built on TI’s low-power 45-nm RFCMOS process, which enables a monolithic implementation of a 3TX, 4RX system with built-in PLL and ADC converters. Simple programming model changes can enable a wide variety of sensor implementation (Short, Mid, Long) with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, and user documentation.
PART NUMBER(2) | PACKAGE(1) | BODY SIZE | TRAY / TAPE AND REEL |
---|---|---|---|
AWR1243FBIGABLQ1 | FCBGA (161) | 10.4 mm × 10.4 mm | Tray |
AWR1243FBIGABLRQ1 | Tape and Reel |