SWRS202C May 2017 – January 2022 AWR1443
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Multibuffer RAM is comprised of 256 buffers. Each entry in the Multibuffer RAM consists of 4 parts: a 16-bit transmit field, a 16-bit receive field, a 16-bit control field and a 16-bit status field. The Multibuffer RAM can be partitioned into multiple transfer group with variable number of buffers each.
GUID-C70CFB1F-161A-495B-85B8-62E1C643D037.html#GUID-C70CFB1F-161A-495B-85B8-62E1C643D037 and GUID-F724BCC6-8F26-42C4-8723-451EDE9A36D3.html#GUID-F724BCC6-8F26-42C4-8723-451EDE9A36D3 assume the operating conditions stated in GUID-6BEDF428-F1D9-432F-A3FB-2ED2286345CD.html#GUID-6BEDF428-F1D9-432F-A3FB-2ED2286345CD.