5 Revision History
Changes from April 30, 2020 to January 10, 2022 (from Revision B (April 2020) to Revision C (January 2022))
-
Section 1 (Features): Updated/Changed the RX noise figure value from "14" to "12" dbGo
- (Features): Updated/Changed the Phase noise at 1-MHz value from "–92 " to "–93" dBc/HzGo
-
Global: Replaced "A2D" with "ADC"; Changed Masters Subsystem
and Masters R4F to Main Subsystem and Main R4F; Shift to more inclusive langauge
made in terms of Master/Slave terminologyGo
-
(Features) : Mentioned the
specific operating temperature range for the mmWave Sensor; Go
-
(Features) : Updated/Changed Phase Noise at 1 MHz from "–94
dBc/Hz (76 to 77 GHz)" to "–95" and "–91 dBc/Hz (77 to 81 GHz)" to
"–93"Go
-
(Applications) :Added a figureGo
- Updated/Changed Functional Block Diagram for inclusive
terminologyGo
-
(Device Comparison): Removed a row on Functional-Safety
compliance; Added a table-note for LVDS Interface; Additional information on
Device security updatedGo
-
Section 7.2.1 (Signal Descriptions): Updated/Changed the default pull from "Open Drain" to " —"Go
-
(Signal Descriptions): Updated descriptions for CLKP and CLKM
pins for Reference OscillatorGo
-
(Absolute Maximum Ratings): Added entries for externally
supplied power on the RF inputs (TX and RX) and a table-note for the signal
level applied on TX.Go
- (Average Power Consumption at Power Terminals): Added measurement conditions
for the specified power numbersGo
- (Maximum Current Rating at Power Terminals): Updated footnotes section to
add estimation assumption for VIOIN railGo
-
(Synchronized Frame Triggering): Updated the maximum pulse
width to 4000nsGo
-
(Clock Specifications): Updated/Changed Table 8-6 to reflect correct device operating temperature
range.Go
-
(Table. External Clock Mode Specifications): Revised
frequency tolerance specs from +/-50 to +/-100 ppmGo
-
(Reference Schematics) : Added weblinks to device EVM
documentation collateral Go