SWRS236C March 2021 – January 2024 AWR1843AOP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
JUNCTION TEMPERATURE (Tj)(1)(2) | OPERATING CONDITION | NOMINAL CVDD VOLTAGE (V) | POWER-ON HOURS [POH] (HOURS) |
---|---|---|---|
–40°C | 100% duty cycle | 1.2 | 600 (6%) |
75°C | 2000 (20%) | ||
95°C | 6500 (65%) | ||
125°C | 900 (9%) |