SWRS318 November 2024 AWR2944P
ADVANCE INFORMATION
The Multibuffer RAM is comprised of 256 buffers. Each entry in the Multibuffer RAM consists of 4 parts: a 16-bit transmit field, a 16-bit receive field, a 16-bit control field and a 16-bit status field. The Multibuffer RAM can be partitioned into multiple transfer group with variable number of buffers each.
Section 7.12.2.2.2 and Section 7.12.2.2.3 assume the operating conditions stated in Section 7.12.2.2.1.