SWRS246C November 2020 – July 2022 AWR6843AOP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Multibuffer RAM is comprised of 256 buffers. Each entry in the Multibuffer RAM consists of 4 parts: a 16-bit transmit field, a 16-bit receive field, a 16-bit control field and a 16-bit status field. The Multibuffer RAM can be partitioned into multiple transfer group with variable number of buffers each.
Section 8.10.5.2.2 and Section 8.10.5.2.3 assume the operating conditions stated in Section 8.10.5.2.1.