SWRS296B July 2023 – June 2024 AWRL1432
PRODUCTION DATA
PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
VPP | Supply voltage range for the eFuse ROM domain during normal operation | NC(2) | |||
Supply voltage range for the eFuse ROM domain during OTP programming (1) | 1.65 | 1.7 | 1.75 | V | |
Duration of VPP Supply | If VPP voltage is supplied for more than recommended Hours, it can cause reliability issue | 24 | Hours | ||
I(VPP) | 50 | mA |