SWRS295A December 2022 – March 2024 AWRL6432
PRODUCTION DATA
Table 7-14 provides the max split rail current numbers.
Mode(1) | IO Voltage(3) | Maximum Current (mA) (2) | ||
---|---|---|---|---|
1.2V: total current drawn by all nodes driven by 1.2V rail | 1.8V: total current drawn by all nodes driven by 1.8V rail | 3.3V: total current drawn by all nodes driven by 3.3V rail | ||
BOM Optimized | 3.3 V | NA | 1360 | 90 |
BOM Optimized | 1.8V |
NA |
1450 |
NA |
Power Optimized | 3.3 V | 1100 | 270 | 90 |
Power Optimized | 1.8 V | 1100 | 360 | NA |